HP882T-7.5IN LBP PTFE-1PC-ROLLER
10383792
MFG #: Rexnord
$0.00
/
- Series: TableTop 882 Series Side-flexing Chain
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 2775 N
- Chain Strength (lb): 625 lb
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.76 in
- Flight Thickness (mm): 19.3 mm
- LBP Roller Type: 1 Piece PTFE
- Surface Type: Low Backline Pressure
- Chain Number: 882TAB LBP
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.55
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
LF882TAB LBP 7.5 Inch Wide Low Backline Pressure TableTop® Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins And A Single PTFE Roller