LF882M-7.5IN
10139118
MFG #: Rexnord
$0.00
/
- Series: TableTop 882 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 3830 N
- Chain Strength (lb): 863 lb
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Curve Retention Type: Magnetic
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Surface Type: Solid Top
- Chain Number: HDFM
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.09
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: KG
LF HDFM (882M) 7.5 Inch Wide Magnetflex TableTop® Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins