HP880T-3.25IN RT-T5P
10145042
MFG #: Rexnord
$0.00
/
- Series: TableTop 880 Series Side-flexing Chain
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 1887 N
- Chain Strength (lb): 425 lb
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.24 in
- Flight Thickness (mm): 6.1 mm
- Surface Type: RubberTop®
- Chain Number: 880TAB RubberTop®
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.08
- Number of SuperGrip/RubberTop Rows: 1 Row
- Rod/Pin Material: Stainless Steel
- SG/RT Spacing (in): 7.5 in
- SG/RT Spacing (mm): 190.5 mm
- SG/RT Spacing (Pitches): Every 5th Pitch
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP880TAB RT RubberTop 3.25 Inch Wide TableTop® Chain Molded In Brown High Performance Material And Assembled With Stainless Steel Pins And One High Friction 60 Shore A Hard Dome Every 5th Pitch