DRY-PT880B-3.25IN
10738632
$0.00
/ FT
- Series: TableTop 880 Series Side-flexing Chain
- Chain Material: Dry-PT
- Chain Material Description: Bright Lime-Green Dry PET Low Friction
- Chain Pitch (in): 1.5 in
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: Bevel
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4 mm
- Surface Type: Solid Top
- Chain Number: 880B
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Straight or Side-Flex: Side-flexing