DRY-PT879T-4.5IN
10679727
MFG #: Rexnord
$0.00
/ FT
- Series: TableTop 879 Series Side-flexing Chain
- Chain Material: Dry-PT
- Chain Material Description: Bright Lime-Green Dry PET Low Friction
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 1887 N
- Chain Strength (lb): 425 lb
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Surface Type: Solid Top
- Chain Number: 879TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.10
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
Dry-PT879TAB 4.5 Inch Wide TableTop® Chain Molded in Bright Lime-Green Dry PET Low Friction Material And Assembled With Stainless Steel Pins