AS879T-4.5IN V1-D3/8IN
10145096
MFG #: REX
$0.00
/
- Series: TableTop 879 Series Side-flexing Chain
- Chain Material: AS
- Chain Material Description: Black Anti-Static
- Chain Pitch (in): 1.5 in
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Surface Type: Vacuum
- Chain Number: 879TAB Vacuum
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.10
- Straight or Side-Flex: Side-flexing
- Weight unit: LB