OBS P879T-4.5IN 316-PIN
10144907
MFG #: Rexnord
$0.00
/
- Series: TableTop 879 Series Side-flexing Chain
- Chain Material: P
- Chain Material Description: Chemical Resistant (White)
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 1510 N
- Chain Strength (lb): 340 lb
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Surface Type: Solid Top
- Chain Number: 879TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.13
- Rod/Pin Material: 316 Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
P879TAB 4.5 Inch Wide TableTop® Chain Molded in White Chemical Resistant Material And Assembled With 316 Stainless Steel Pins