LF879T-4.5IN TR RT-T1P
10177492
MFG #: Rexnord
$0.00
/
- Series: TableTop 879 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 2100 N
- Chain Strength (lb): 473 lb
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Surface Type: SuperGrip™ Tight Radius
- Chain Number: 879TAB BO SuperGrip™
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.09
- Number of SuperGrip/RubberTop Rows: Every Pitch
- Rod/Pin Material: Stainless Steel
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
LF879TAB BO 4.5 Inch Wide SuperGrip TableTop Chain With Tight Side-Flex Radius and a Dome High Friction 60 Shore-A Hardness Attachment Every Pitch. Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins.