HP7956NT-24IN_MTW
10464497
MFG #: Rexnord
$0.00
/
- Series: MatTop 7956 Series Side-flexing Chain
- Chain Pitch (in): 1.25 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 24 in
- Chain Width (mm): 609.6 mm
- Chain Width Measurement System: Imperial
- Direction: S-Turn
- Open Area (%): 16 %
- Chain Number: 7956NT
- Chain Pitch (mm): 31.75 mm
- Chain Strength (lb): 1000 lb
- Chain Strength (N): 4440 N
- Curve Retention Type: NO TAB
- Net Weight: 0.46
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP7956NT 24 Inch Wide Molded-To-Width MatTop® Chain With NT Curve Retention For S-Turns With Polyester Pins Molded in Brown High Performance Material