HP7956GT-12IN_MTW_CW
10324700
MFG #: Rexnord
$0.00
/
- Series: MatTop 7956 Series Side-flexing Chain
- Chain Pitch (in): 1.25 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Chain Width Measurement System: Imperial
- Direction: Clockwise
- Open Area (%): 16 %
- Chain Number: 7956GT
- Chain Pitch (mm): 31.75 mm
- Chain Strength (lb): 800 lb
- Chain Strength (N): 3552 N
- Curve Retention Type: GT
- Net Weight: 0.23
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP7956GT 12 Inch Wide Molded-To-Width MatTop® Chain With GT Curve Retention For Clockwise Turns With Polyester Pins Molded in Brown High Performance Material