XLG505-425MM_RBP-RBP
11058649
$0.00
/
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: XLG
- Chain Material Description: Green Low Friction High Performance
- Chain Number: 505
- Chain Pitch (in): 0.5 in
- Chain Pitch (mm): 12.7 mm
- Chain Strength (lb/ft): 617 lb/ft
- Chain Strength (N/m): 9002 Nm
- Chain Width (in): 16.73 in
- Chain Width (mm): 425 mm
- Chain Width Measurement System: Metric
- Curve Chain Strength (lb): 617 lb
- Curve Chain Strength (N): 9002 N
- Curve Retention Type: Bevel
- Net Weight: 0.05
- Open Area (%): 39 %
- Rod/Pin Material: GVK
- Series: MatTop 505 Series Side-flexing Chain
- Straight or Side-Flex: Side-flexing
- Surface Type: Flush Grid
- Weight unit: LB
HP505 425mm Wide MatTop® Chain Molded in Green Low Friction High Performance Material And Assembled With GVK Pins