BWR1883TAB S-3.25IN
10144887
MFG #: Rexnord
$0.00
/
- Series: TableTop 1883 Series Side-flexing Chain
- Chain Material: BWR
- Chain Material Description: Black Wear Resistant
- Base Chain Material: Steel
- Chain Pitch (in): 2 in
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.2 in
- Flight Thickness (mm): 5.1 mm
- Surface Type: Solid Top
- Chain Number: 1883TAB
- Chain Pitch (mm): 50.8 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.35
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
BWR1883TAB 3.25 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Black Wear Resistant Material