SS815-25T_1IN_1KW2SS
10073270
MFG #: REX
$0.00
/
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Body Style: Block
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Chain Number: 815
- Height: 3.00
- Length: 7.00
- Material: Stainless Steel
- Net Weight: 12.14
- Number of Keyways: 1
- Number Of Set Screws: 2 Setscrews
- Number Of Teeth: 25
- Pitch Diameter (in): 5.984 in
- Pitch Diameter (mm): 151.99
- Sprocket Construction: Machined Non-Split Sprocket
- Sprocket Series: 815
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00