LF1873TAB SG S-4.5IN 1D60-T2P
10145120
MFG #: REX
$0.00
/
- Series: TableTop 1873 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.24 in
- Flight Thickness (mm): 6.1 mm
- Surface Type: SuperGrip™
- Chain Number: 1873TAB SuperGrip™
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.10
- Straight or Side-Flex: Side-flexing
- Weight unit: LB