TP LF1843TAB-2.625IN
10073533
MFG #: REX
$0.00
/
- Series: TableTop 1843 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1 in
- Chain Width (in): 2.63 in
- Chain Width (mm): 66.8 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.13 in
- Flight Thickness (mm): 3.2 mm
- Surface Type: Solid Top
- Chain Number: 1843TAB
- Chain Pitch (mm): 25.4 mm
- Chain Width Measurement System: Imperial
- Height: 24.00
- Length: 48.00
- Straight or Side-Flex: Side-flexing
- Unit of Dimension: IN
- Width: 48.00