BC 1843 S
10084584
MFG #: Rexnord
$0.00
/
- Series: TableTop 1843 Series Side-flexing Chain
- Chain Material: S
- Chain Material Description: Carbon Steel
- Base Chain Material: Steel
- Chain Pitch (in): 0.5 in
- Curve Retention Type: TAB
- Surface Type: Base Chain
- Chain Number: 1843 Base Chain
- Chain Pitch (mm): 12.7 mm
- Chain Width Measurement System: Imperial
- Net Weight: 1.89
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
1843 Carbon Steel Roller Base Chain. 0.5 Inch Chain Pitch. For Use On 1843 And 1844 TableTop Chains