HP1673B1-HI RT S-HIPRO-6IN-HI 1RT-T4P
10382260
MFG #: REX
$0.00
/
- Series: TableTop 1673 Series Side-flexing Chain
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Width (in): 6 in
- Chain Width (mm): 152.4 mm
- Curve Retention Type: Bearing
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4 mm
- Surface Type: RubberTop®
- Chain Number: 1673 RubberTop®
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.29
- Straight or Side-Flex: Side-flexing
- Weight unit: LB