HP1625B-TAB-18IN
10397590
$0.00
/ FT
- Series: MatTop 1625 Series Side-flexing Chain
- Chain Pitch (in): 1 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 18 in
- Chain Width (mm): 457.2 mm
- Chain Width Measurement System: Imperial
- Chain Number: 1625B
- Chain Pitch (mm): 25.4 mm
- Curve Retention Type: Bearing
- Net Weight: 0.32
- Straight or Side-Flex: Side-flexing
- Weight unit: LB