PS1050FTLPC-84MM
10145546
MFG #: Rexnord
$0.00
/
- Series: TableTop 1050 Series Side-flexing Chain
- Chain Material: PS
- Chain Material Description: Silver Platinum Series
- Chain Pitch (in): 1 in
- Chain Strength (N): 1887 N
- Chain Strength (lb): 425 lb
- Chain Width (in): 3.31 in
- Chain Width (mm): 84 mm
- Curve Retention Type: Low Pin Centerline
- Flight Thickness (in): 0.34 in
- Flight Thickness (mm): 8.6 mm
- Surface Type: Solid Top
- Chain Number: 1050 FTLPC
- Chain Pitch (mm): 25.4 mm
- Chain Width Measurement System: Metric
- Net Weight: 0.10
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
PS1050 FTLPC 3.31 Inch Wide TableTop® Chain Molded in Silver Platinum Series Material And Assembled With Stainless Steel Pins