NH45 A0 T15P RH 16.3FT STRAND
10145618
$0.00
/ FT
- Chain Material: POM
- Chain Material Description: Acetal
- Chain Pitch (in): 1.63 in
- Chain Pitch (mm): 41.4 mm
- Chain Width (in): 2.19 in
- Chain Width (mm): 55.6 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Open Area
- Chain Number: NH45
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.88 in
- Flight Thickness (mm): 22.352 mm
- Height: 4.63
- Length: 17.00
- Net Weight: 13.73
- Series: TableTop NH45 Series Chain
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00