BWR1700-55MM SS-PINS
10145810
MFG #: Rexnord
$0.00
/
- Series: TableTop 1700 Series Side-flexing Chain
- Chain Material: BWR
- Chain Material Description: Black Wear Resistant
- Chain Pitch (in): 1.97 in
- Chain Width (in): 2.17 in
- Chain Width (mm): 55 mm
- Curve Retention Type: Corner Disc
- Flight Thickness (in): 0.94 in
- Flight Thickness (mm): 24 mm
- Surface Type: Solid Top
- Chain Number: 1700
- Chain Pitch (mm): 50 mm
- Chain Width Measurement System: Metric
- Net Weight: 0.14
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
BWR1700 TableTop Chain Molded In Black Wear Resistant Material And Assembled With Stainless Steel Pins