BHT2015-24IN F3IN T3P SS-RODS
10661437
$0.00
/ FT
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: KleanTop 2010 Series Belt
- Chain Pitch (in): 2 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.63 in
- Belt Thickness (mm): 16 mm
- Chain Material: BHT
- Chain Material Description: Blue High Temperature
- Chain Width (in): 24 in
- Chain Width (mm): 609.6 mm
- Chain Width Measurement System: Imperial
- Chain Number: 2015
- Chain Pitch (mm): 50.8 mm
- Net Weight: 1.15
- Straight or Side-Flex: Straight Running
- Weight unit: LB