LNK SMB1255SG-170MM
10284236
MFG #: Rexnord
$0.00
/
- Series: MatTop 1200 Series Side-flexing Chain
- Chain Pitch (in): 1.25 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.6 in
- Belt Thickness (mm): 15.2 mm
- Chain Material: SMB
- Chain Material Description: Blue Cut Resistant
- Chain Width (in): 6.69 in
- Chain Width (mm): 170 mm
- Chain Width Measurement System: Metric
- Chain Number: 1255 SuperGrip™
- Chain Pitch (mm): 31.75 mm
- Net Weight: 38.65
- Straight or Side-Flex: Side-flexing
- Weight unit: G
Rexnord LNK SMB1255SG-170MM 1200 Series KleanTop Chain