FTR1096-53IN
10753773
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: KleanTop 1090 Series Belt
- Chain Pitch (in): 1 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.375 in
- Belt Thickness (mm): 9.53 mm
- Chain Material: FTR
- Chain Material Description: Fryer Temperature Resistant (Black)
- Chain Width (in): 53 in
- Chain Width (mm): 1346.2 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 21 %
- Chain Number: 1096
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.32
- Straight or Side-Flex: Straight Running
- Weight unit: LB