BLT1011-10IN
10683342
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: KleanTop 1010 Series Belt
- Chain Pitch (in): 1 in
- Surface Type: Nub Top
- Belt Thickness (in): 0.47 in
- Belt Thickness (mm): 12 mm
- Chain Material: BLT
- Chain Material Description: Blue Low Temperature
- Chain Width (in): 10 in
- Chain Width (mm): 254 mm
- Chain Width Measurement System: Imperial
- Chain Number: 1011
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.06
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: LB
10 inch wide KleanTop belt molded in blue low-temperature material, with polyester pins