SPLIT COLLAR SQR 612 D1-1/2IN PA
10129503
MFG #: Rexnord
$0.00
/
- Bore Diameter (in): 1 1/2 in
- Conveyor Component Category: Shaft Collars
- Height: 12.00
- Length: 12.00
- Net Weight: 0.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Split Shaft Collars - Square Bore without Keyway. 1-1/2 Inch Bore Diameter, 2.83 Inches Width "A" Diameter. Collar in Reinforced Polyamide, Stainless Steel Hardware