ROL-PLT 568 CNTR L85MM PE SING
10107055
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Modular Transfer Plates
- Height: 12.00
- Length: 12.00
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
CenterTransfer Module - 2 axle. 3.35 Inches Total Width, 2.66 Inches Roller Width, 0.99 Inches Long. Single rollers. Frame in® HP™ Acetal Material, Rollers in Polyethylene