VISESPLICE 902 L3IN M8 SS
10148199
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Height: 12.00
- Length: 12.00
- Net Weight: 0.18
- Thread Size: M8
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
ViseSplice™ - 3 Inches Length, M8 Thread. Austenitic Stainless Steel. Supplied with Self-locking Nuts.