G-RAIL SSTS-1.60 TEE ULF 14GA 10FT

10350652 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 24.00
  • Length: 48.00
  • Net Weight: 1.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 48.00
Tee Guide Rail - ULF™ - Solid. 10 Feet Long. 0.83 Inches High and 1.60 Inches Surface Width. ULF™ Material with 14 Gauge Stainless Steel Sheath.
QTY