G-RAIL UHT-20MM TEE WH 14GA 10FT
10324404
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 6.00
- Length: 121.00
- Net Weight: 1.72
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Tee Guide Rail - UHMWPE - Solid. 10 Feet Long. 0.83 Inches High and 20mm Surface Width. UHMWPE Material with 14 Gauge Stainless Steel Sheath.