G-RAIL EDGE WH 14GA 10FT
10324390
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Chain Guide Profiles
- Height: 4.00
- Length: 121.00
- Net Weight: 0.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ell Tee Edge Guide 10 Feet Long, 14 Gauge Stainless Steel Sheath, Guide Material in UHMWPE (white). 0.83 Inches Height x 1.25 Inches Total Width