TRAN PLT KIT DTS-C ENG
10131580
MFG #: Rexnord
$0.00
/
- Chain Accessory Category: Transfer Comb
- Height: 12.00
- Length: 12.00
- Net Weight: 0.63
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Transfer Comb Kit DTS®-C for 4707 & 5997 Chains. 6 Inches Wide By 9 Inches Long. Supplied With Imperial Hardware