CROSS CLAMP 732 D12X12MM 1/2X1/2IN Q-SET
10138977
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Connecting Clamps
- Height: 40.00
- Length: 105.00
- Net Weight: 0.29
- Unit of Dimension: MM
- Weight unit: LB
- Width: 40.00
Cross Block with Quick-Set Feature. Vertical Diameter 1/2 Inch and Horizontal Diameter 1/2 Inch. Clamps and Knobs in Polyamide Material, Stainless Steel Eyebolts