R-GUI 580 2DIA 1S1H POM WH 40X8MM 0.371M
10109640
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 12.00
- Length: 12.00
- Net Weight: 0.55
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Roller Side Guide 580 - 14.63 Inches Length. Frame acetal (POM) Material Black in Color, Rollers acetal (POM) Material White in Color. Fits 40 mm x 10 mm Plate Profile.