TRAN PLT 4707/5997 SHORT POM WH
10070598
MFG #: Rexnord
$0.00
/
- Chain Accessory Category: Transfer Comb
- Height: 12.00
- Length: 12.00
- Net Weight: 0.20
- Plate Length (in): 5.75 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Transfer Comb for 4707 & 5997 Chains. 6 Inches Wide By 5.75 Inches Long With 2.24 Inch Mounting Plate. Comb Only (No Hardware)