OBS SUP BASE BIPOD 403 D1-1/2IN PIPE
10309350
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Support Base
- Height: 6.00
- Length: 24.00
- Net Weight: 2.31
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Bipod Support Base with Cross Tie. 16.93 Inches Length, 7.28 Inches Height. 1-1/2 Inch Pipe Size, 5/8-11 Inch Thread. Reinforced Polyamide Base, Brass Threaded Inserts, Stainless Steel Hardware.