CT UH 30IN R 0.375IN 90° KIT
10178911
MFG #: Rexnord
$0.00
/
- Material: UHMWPE
- Radius (in): 30 in
- Chain Accessory Category: Corner Track
- Curve Retention Type: TAB
- Net Weight: 1.80
- Thickness (in): 0.38 in
- Weight unit: LB
Corner Track Kit - 90 Degree 30 Inch Radius With 0.375 Inch Thick Rectangular Cross Section Made Of UHMWPE Material