CORNERDISC ASSY 10IN 1701T R-HUB AL
10131440
MFG #: Rexnord
$0.00
/
- Chain Accessory Category: Corner Disk
- Chain Number: 1701TAB
- Diameter (in): 10 in
- Disc Type: Raised Hub
- Height: 6.00
- Length: 18.00
- Net Weight: 4.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
1701TAB Series Raised Hub Corner Disc Assembly With a 10 Inch Diameter Made From Aluminum