C188PC C188 COT CH - OB offer S188

10520932 MFG #: Rexnord
$0.00 /
  • Chain Pitch (in): 2.609 in
  • Pin Diameter (in): 0.5 in
  • Plate Depth (in): 1.13 in
  • Plate Thickness (in): 0.25 in
  • Product Type: Combination
  • Height: 23.00
  • Length: 220.80
  • Material: Cast and Steel
  • Net Weight: 3.40
  • Overall Width/Pin Length (in): 2.69 in
  • Rated Working Load (lb/ft): 2400 lb/ft
  • Roller Diameter (in): 0.88 in
  • Sprocket Unit: 78
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 193.20
  • Width Between Outer Plates (in): 0.94 in
C188 Chain P/C Combination Str SB Chain 2.609P
QTY