3228T1 FLEX BLOCK INSERT
10435993
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.75 in
- Bore Size (mm): 44.45 mm
- Net Weight: 2.60
- Weight unit: LB
1 3/4" Oil Impregnated Porous Sintered Bronze Replacement Insert for Series 3200 Flex-Block Sleeve Bearing