3231T1 FLEX BLOCK INSERT
10429656
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Bore Size (mm): 49.2125 mm
- Net Weight: 3.00
- Weight unit: LB
1 15/16" Oil Impregnated Porous Sintered Bronze Replacement Insert for Series 3200 Flex-Block Sleeve Bearing