3224T1 FLEX BLOCK INSERT
10407059
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.5 in
- Bore Size (mm): 38.1 mm
- Net Weight: 2.39
- Weight unit: LB
1 1/2" Oil Impregnated Porous Sintered Bronze Replacement Insert for Series 3200 Flex-Block Sleeve Bearing