3239PT1 2 7/16 PILLOWBLK FLEX BLK
10443663
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.4375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Base to Centerline Height (in): 2.6875 in
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: SINTERED BRONZE SLEEVE BRG
- Distance Between Bolt Holes (in): 7.5 in
- Insert: 3239T1
- Lubrication Type: SELF LUBRICATING SLEEVE
- Net Weight: 12.59
- Weight unit: LB
Product Family: Other Bearing; Line: Sleeve Bearing