3235PT1 2 3/16 PILLOWBLK FLEX BLK
10425193
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.1875 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Sleeve Material: Porous Sintered Bronze Oil Impregnated
- Base to Centerline Height (in): 2 1/2 in
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: SINTERED BRONZE SLEEVE BRG
- Bore Length (in): 2 3/8 in
- Distance Between Bolt Holes (in): 6 3/4 in
- Distance from Bearing Centerline to Cap Face (in): 2 1/64 in
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1 3/16 in
- Expansion Type: Non-Expansion Bearing (Fixed)
- Height: 5.50
- Insert: 3235T1
- Insert Component Hub Diameter (in): 2 7/8 in
- Length: 9.50
- Lubrication Type: SELF LUBRICATING SLEEVE
- Maximum Temperature (C): 93 C
- Maximum Temperature (F): 200 F
- Mounting Bolt Hole Slot Length (in): 1 5/16 in
- Mounting Bolt Size (in): 5/8 in
- Mounting Pad Height (in): 1 in
- Mounting Pad Length (in): 9 1/16 in
- Mounting Pad Width (in): 2 3/8 in
- Net Weight: 9.16
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.13
2 3/16" Mounted Porous Sintered Bronze, Oil Impregnated Sleeve Bearing, Cast Iron 2-Bolt Pillow Block