2K1435Z 2 3/16 PILLOWBLK BRZ SLEEVE
10416174
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.1875 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Gibbed Joint
- Sleeve Material: Bronze
- Base to Centerline Height (in): 1 7/8 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Bolt Hole Spacing Width (in): 1 3/4 in
- Bore Length (in): 4 1/2 in
- Bushing: 285BY33
- Distance Between Bolt Holes (in): 6 3/4 in
- Expansion Type: Non-Expansion Bearing (Fixed)
- Grease Fitting Size: 3/8 NPT
- Height: 5.50
- Insert: 285BY33
- Length: 9.56
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Temperature (C): 150 C
- Maximum Temperature (F): 300 F
- Mounting Bolt Hole Slot Length (in): 3/4 in
- Mounting Bolt Size (in): 1/2 in
- Mounting Pad Height (in): 1 in
- Mounting Pad Length (in): 8 1/2 in
- Mounting Pad Width (in): 3 1/2 in
- Net Weight: 13.00
- Pipe Tap Size (in): 3/8 in
- Required Distance for Cap Removal (in): 4 15/16 in
- Shims: 131Y3663 QTY 4
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
2 3/16" Mounted Bronze Sleeve Bearing, Cast Steel 4-Bolt Split Pillow Block, Horizontal Gibbed Joint