ZN105307 3 7/16 TAKEUP ROLLER BRG
10411546
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Top Angle
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjustment Slot Width (in): 4.08 in
- Bore Diameter (in): 3.4375 in
- Bottom Channel Outside Width (in): 5.19 in
- Bottom Housing Length (in): 10.31 in
- Bottom Take Up Slot to Centerline of Bearing (in): 3.63 in
- Cage Material: Engineered Polymer
- Centerline to Outermost Bearing Face (in): 2.66 in
- End Cap: DTC10
- Grease Fitting Thread Size: 1/8 NPT
- Height: 11.25
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Top Width (in): 3.44 in
- Inner Ring Outside Diameter (in): 3.975 in
- Insert: 5307U
- Length: 11.50
- Length Through Bore (in): 5.32 in
- Locking Collar Outside Diameter (in): 4.9 in
- Locking Device Kit: SC10 QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2400 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 46.20
- Overall Height (in): 8.69 in
- Overall Length (in): 10.31 in
- Overall Width (in): 5.19 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 84330 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS10
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 10
- Slot Depth (in): 1.91 in
- Slot Length (in): 8.31 in
- Slot Width (in): 1.24 in
- Static Load Rating (lb): 90700 lb
- Top Housing Length (in): 10.31 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
- Width: 6.00
3 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Top Angle Protected Screw Take-up Block, Double Setscrew Locking Collar, Clearance Seal