ZGT822077 2 7/16 TAKEUP ASSY RLR BRG
10414505
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Thread Size: 1 1/4-7 NC
- Allowable Working Load [2/3 Yield Strength] (lb): 20900 lb
- Base to Center Height (in): 4.125 in
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 11 in
- Bolt Spacing Width (in): 2 in
- Bore Diameter (in): 2.4375 in
- Cage Material: Engineered Polymer
- Distance from Bearing Centerline to End of Rod (in): 18.75 in
- End Cap: DTC8
- Foot Height (in): 0.75 in
- Frame: ZGT87
- Frame Height (in): 19.44 in
- Frame Length (in): 13.5 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Elevator Head Assembly
- Frame Width (in): 4 in
- Frame Width at Top of Frame (in): 4.94 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Insert: 2207U
- Length Through Bore (in): 3.51 in
- Locking Device Kit: SC8
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3300 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 73.00
- Overall Height (in): 22.88 in
- Overall Length (in): 13.5 in
- Overall Rod Length (in): 13.63 in
- Overall Width (in): 4.94 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 43240 lb
- Replacement Take-up Block: ZT82207
- Rolling Element: Spherical Roller
- Seal Kit: ZS8
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 8
- Static Load Rating (lb): 53500 lb
- Travel Length (in): 7 in
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
2 7/16" Mounted Spherical Roller Bearing, Center Pull Elevator Head Take-up Assembly, Single Setscrew Locking Collar, Clearance Seal