ZP9407F 4 7/16 PILLOWBLK ROLLER BRG
10411572
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base Length (in): 20.25 in
- Base to Center Height (in): 6.125 in
- Base Width (in): 7.5 in
- Bolt Size (in): 1 1/8 in
- Bolt Spacing (in): 16 in
- Bolt Spacing Width (in): 4.25 in
- Bore Diameter (in): 4.4375 in
- Cage Material: Engineered Polymer
- Foot Height (in): 1.88 in
- Grease Fitting Thread Size: 1/4 NPT
- Height: 14.00
- Housing Cast Face to Outermost Bearing Face (in): 1.13 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 5.75 in
- Insert: 9407U
- Length: 22.00
- Length Through Bore (in): 6.75 in
- Locking Collar Outside Diameter (in): 6.13 in
- Locking Device Kit: AK13407
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1600 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 168.00
- Overall Height (in): 12.5 in
- Overall Length (in): 20.25 in
- Overall Width (in): 7.5 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 191500 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS13
- Shaft Locking Collar Kit/Adapter Assembly: AK13407
- Shaft Locking Type: Adapter Mount
- Size Code: 13
- Slot Length (in): 2 in
- Static Load Rating (lb): 241900 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.127 cps
- Vibration Frequency Roller Spin: 0.0515 cps
- Weight unit: LB
- Width: 8.00
4 7/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 4-Bolt Pillow Block, Adapter Mounted, Clearance Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)