ZP5403YF 4 3/16 PILLOWBLK ROLLER BRG

10435843 MFG #: Rex
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Four Bolt
  • Radial Clearance: C3 STANDARD
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Base Length (in): 18.5 in
  • Base to Center Height (in): 5.75 in
  • Base Width (in): 6.75 in
  • Bolt Size (in): 1 in
  • Bolt Spacing (in): 14.75 in
  • Bolt Spacing Width (in): 4 in
  • Bore Diameter (in): 4.1875 in
  • Cage Material: Engineered Polymer
  • Centerline to Outermost Bearing Face (in): 4.44 in
  • Foot Height (in): 1.75 in
  • Grease Fitting Thread Size: 1/4 NPT
  • Height: 11.00
  • Housing Cast Face to Outermost Bearing Face (in): 1.06 in
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Inner Ring Outside Diameter (in): 5.032 in
  • Insert: 5403YU
  • Length: 18.75
  • Length Through Bore (in): 6.25 in
  • Locking Collar Outside Diameter (in): 6.19 in
  • Locking Device Kit: SC12Y QTY 2
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 1850 rpm
  • Microlock Kit: ML4
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 110.00
  • Overall Height (in): 11.25 in
  • Overall Length (in): 18.5 in
  • Overall Width (in): 6.75 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 149500 lb
  • Rolling Element: Spherical Roller
  • Seal Kit: ZS12Y
  • Setscrew Torque (in-lbs): 1350 in/lbs
  • Shaft Locking Type: Double Set Collar
  • Size Code: 12
  • Slot Length (in): 1.81 in
  • Static Load Rating (lb): 159300 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1901 cps
  • Vibration Frequency Outer Ring Defect: 0.1433 cps
  • Vibration Frequency Roller Spin: 0.0568 cps
  • Weight unit: LB
  • Width: 9.00
4 3/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 4-Bolt Pillow Block, Double Setscrew Locking Collar, Clearance Seal
QTY