MP5110MMF 110MM PILLOWBLK RLR BRG
10415430
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 18.5 in
- Base to Center Height (in): 5.75 in
- Base Width (in): 6.75 in
- Bolt Size (in): 1 in
- Bolt Spacing (in): 14.75 in
- Bolt Spacing Width (in): 4 in
- Bore Diameter (mm): 110 mm
- Cage Material: Engineered Polymer
- Centerline to Outermost Bearing Face (in): 4.44 in
- Foot Height (in): 1.75 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.06 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 5.032 in
- Insert: 5110MMU
- Length Through Bore (in): 6.25 in
- Locking Collar Outside Diameter (in): 6.19 in
- Locking Device Kit: SC12Y QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1100 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 110.00
- Overall Height (in): 11.25 in
- Overall Length (in): 18.5 in
- Overall Width (in): 6.75 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 149500 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS12Y
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 12
- Slot Length (in): 1.81 in
- Static Load Rating (lb): 159300 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1901 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0568 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Rex